Manufacturer part number: M22-XL-W-D16
Brand: EATON
Price: 3.04 €
Delivery time: 37 Days
Built-in diameter: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-XL-W-D16
Width(mm) | 0 | Height(mm) | 8 | Colour lens | White |
---|---|---|---|---|---|
Diameter(mm) | 29.6 | Construction type | Flat | Lens shape | Round |
Labelled | true |
This page is Lens, indicator light white, flush, REVERSE, part number M22-XL-W-D16.
You can find the detail information about specifications and dimensions on part number M22-XL-W-D16.
Part Number |
---|
M22-XL-W-GB16 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Built-in diameter (mm) |
---|---|---|---|---|---|---|
3.04 € | 10 | 37 Days | 22.5 |