Insert label, transparent, symbol ON-OFF, momentary

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43LQ25

Part Number
43LQ25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.48 €

20 16 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 25 Colour lens Other
Diameter(mm) 0 Construction type Flat Built-in diameter(mm) 16
Lens shape Square Labelled true

This page is Insert label, transparent, symbol ON-OFF, momentary, part number 43LQ25.
You can find the detail information about specifications and dimensions on part number 43LQ25.

Tech Support