Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L25LT-GE
Width(mm) | 25 | Height(mm) | 25 | Colour lens | Yellow |
---|---|---|---|---|---|
Diameter(mm) | 0 | Construction type | Flat | Built-in diameter(mm) | 16 |
Lens shape | Square | Labelled | false |
This page is Lens, illuminated pushbutton actuator, yellow, part number L25LT-GE.
You can find the detail information about specifications and dimensions on part number L25LT-GE.