Insert label, transparent, UP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
172LQ18
172LQ25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
-

-

20 Quote 1818

0.48 €

20 16 Days 2525

Loading...

  1. 1

Basic information

Colour lens Other Diameter(mm) 0 Construction type Flat
Built-in diameter(mm) 16 Lens shape Square Labelled true

Tech Support