Button lens (M22-XDLH-A)

Button lens M22-XDLH-A

Product Details:

Manufacturer part number: M22-XDLH-A

Brand: EATON

Price: 3.87

Delivery time: 11 Days


Technical Data:

Height: 8.8 mm

Colour lens: Other

Construction type: Flat

Built-in diameter: 22.5 mm

Labelled: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XDLH-A

Part Number
M22-XDLH-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Colour lens Construction type Built-in diameter
(mm)
Labelled

3.87 €

10 11 Days 8.8OtherFlat22.5false

Loading...

  1. 1

Basic information

Width(mm) 0 Diameter(mm) 22.2 Lens shape Round

This page is Button lens, part number M22-XDLH-A.
You can find the detail information about specifications and dimensions on part number M22-XDLH-A.

Variation of this product

Part Number
M22-XDL-W-GB17
M22-XDL-W-GB2
M22-XDL-W-GB3
M22-XDLH-B-GB14
M22-XDLH-B-X6
M22-XDLH-G-GB1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Colour lens Construction type Built-in diameter
(mm)
Labelled

3.04 €

10 13 Days 2.5WhiteFlat22true

3.04 €

10 37 Days 2.5WhiteFlat22true

3.04 €

10 5 Days 2.5WhiteFlat22true

5.03 €

10 15 Days 8.8BlueHigh22true

5.03 €

10 10 Days 8.8BlueHigh22true

5.03 €

10 15 Days 8.8GreenHigh22true

Tech Support