Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-PV-GVP
Hole diameter(mm) | 22.5 | Colour button | Red | Suitable for illumination | false |
---|---|---|---|---|---|
Unlocking method | Pull-release | Spring-return | false | Diameter cap(mm) | 38 |
Suitable for emergency stop | true | Type of button | Flat | Colour front ring | Other |
Width opening(mm) | 0 | Height opening(mm) | 0 | Degree of protection (IP) | IP66 |
Material front ring | Other | With front ring | false | Construction type lens | Round |
Switching function latching | true | Degree of protection (NEMA) | 4X |
This page is Emergency-Stop actuator non-illuminated, large packaging, part number M22-PV-GVP.
You can find the detail information about specifications and dimensions on part number M22-PV-GVP.