Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour button | Unlocking method | Colour front ring | Switching function latching | |
---|---|---|---|---|---|---|---|---|
13.76 € 7.84 € | 1 |
3 Days
Stock | Green | None | Chrome | false | ||
12.12 € | 5 | 10 Days | Green | None | Chrome | false | ||
15.18 € 8.65 € | 1 |
3 Days
Stock | Green | None | Chrome | false | ||
13.76 € | 5 | 71 Days | Red | None | Chrome | false | ||
12.12 € | 5 | 6 Days | Red | None | Chrome | false | ||
15.18 € | 5 | 55 Days | Red | None | Chrome | false | ||
13.76 € | 5 | 4 Days | Black | None | Chrome | false | ||
12.12 € | 5 | 15 Days | Black | None | Chrome | false | ||
15.18 € | 5 | 5 Days | Black | None | Chrome | false | ||
15.18 € | 5 | 5 Days | White | None | Chrome | false | ||
13.76 € | 5 | 4 Days | Yellow | None | Chrome | false | ||
12.12 € | 5 | 7 Days | Yellow | None | Chrome | false | ||
19.41 € | 5 | 4 Days | Green | None | Chrome | true | ||
20.86 € | 5 | 4 Days | Green | None | Chrome | true | ||
19.41 € | 5 | 62 Days | Red | None | Chrome | true | ||
17.87 € | 5 | 4 Days | Red | None | Chrome | true | ||
20.86 € | 5 | 4 Days | Red | None | Chrome | true | ||
19.41 € | 5 | 4 Days | Black | None | Chrome | true | ||
20.86 € | 5 | 4 Days | Black | None | Chrome | true | ||
19.41 € | 5 | 6 Days | Yellow | None | Chrome | true | ||
13.76 € | 5 | 4 Days | Green | None | Black | false | ||
15.18 € | 5 | 28 Days | Green | None | Black | false | ||
13.76 € | 5 | 4 Days | Red | None | Black | false | ||
15.18 € | 5 | 10 Days | Red | None | Black | false | ||
13.76 € | 5 | 4 Days | Black | None | Black | false | ||
12.12 € | 5 | 4 Days | Black | None | Black | false | ||
15.18 € | 5 | 28 Days | Black | None | Black | false | ||
15.18 € | 5 | 28 Days | White | None | Black | false | ||
13.76 € | 5 | 27 Days | Yellow | None | Black | false | ||
19.41 € | 5 | 28 Days | Green | Other | Black | true | ||
20.86 € | 5 | 28 Days | Green | Other | Black | true | ||
19.41 € | 5 | 28 Days | Red | Other | Black | true | ||
20.86 € | 5 | 28 Days | Red | Other | Black | true | ||
19.41 € | 5 | 4 Days | Black | Other | Black | true | ||
20.86 € | 5 | 28 Days | Black | Other | Black | true | ||
19.41 € | 5 | 28 Days | Yellow | Other | Black | true |
Loading...
Hole diameter(mm) | 22.5 | Suitable for illumination | false | Spring-return | true |
---|---|---|---|---|---|
Diameter cap(mm) | 36.5 | Suitable for emergency stop | false | Type of button | Flat |
Width opening(mm) | 0 | Height opening(mm) | 0 | Degree of protection (IP) | IP67/IP69K |
Material front ring | Plastic | With front ring | true | Construction type lens | Round |
Degree of protection (NEMA) | 4X |
Configure
Stock
Basic Attributes
Colour button
Unlocking method
Colour front ring
Switching function latching
Filter by standard shipping days
Optional Attributes