Emergency-stop pushbutton

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-PV
M22-PV45P
M22-PV45P-MPI
M22-PV60P
M22-PVL
M22-PVL45P
M22-PVLT
M22-PVS
M22-PVS45P-MS
M22-PVS45P-MS1
M22-PVS45P-RS
M22-PVS60P-MS
M22-PVS60P-RS
M22-PVS-MS
M22-PVS-MS2
M22-PVS-SA(*)-
M22-PVT
M22-PVT45P
M22-PVT45P-MPI
M22-PVT60P
M22-PVT60P-MPI
M22-PVT-GVP50
M22S-PV
M22S-PVL
M22S-PVLT
M22S-PVT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Colour button Suitable for illumination Number of command positions Unlocking method Spring-return Diameter cap
(mm)
Suitable for emergency stop Labelled Type of button Colour front ring Degree of protection (IP), front side Degree of protection (IP) With protective cover Material front ring With front ring Switching function latching Degree of protection (NEMA) Degree of protection (NEMA), front side

33.05 €

1 3 Days

Stock

22.5Redfalse-Pull-releasefalse38true-FlatOther-IP66-Otherfalsetrue4X-

33.45 €

1 4 Days 22.5Redfalse-Pull-releasefalse45true-HighBlack-Other-Plasticfalsetrue4X-

44.71 €

1 9 Days 22.5Redfalse-Pull-releasefalse45true-HighBlack-Other-Plasticfalsetrue4X-

36.63 €

1 5 Days 22.5Redfalse-Pull-releasefalse60true-HighBlack-Other-Plasticfalsetrue4X-

36.63 €

5 5 Days 22.5Redtrue-Pull-releasefalse38true-FlatChrome-IP66-Plasticfalsetrue4X-

37.11 €

1 41 Days 22.5Redtrue-Pull-releasefalse45true-HighBlack-Other-Plasticfalsetrue4X-

36.63 €

5 4 Days 22.5Redtrue-Turn-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

68.45 €

1 3 Days

Stock

22.5Redfalse-Key-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

84.30 €

1 28 Days 22.5Redfalse-Key-releasefalse45true-FlatOther-IP67/IP69K-Otherfalsetrue4X-

68.81 €

1 4 Days 22.5Redfalse-Key-releasefalse45true-FlatOther-IP67/IP69K-Otherfalsetrue4X-

68.81 €

1 45 Days 22.5Redfalse-Key-releasefalse45true-FlatOther-IP67/IP69K-Otherfalsetrue4X-

87.69 €

1 37 Days 22.5Redfalse-Key-releasefalse60true-HighOther-IP67/IP69K-Otherfalsetrue4X-

72.10 €

1 42 Days 22.5Redfalse-Key-releasefalse60true-FlatOther-IP67/IP69K-Otherfalsetrue4X-

84.02 €

1 22 Days 22.5Redfalse-Key-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

84.02 €

1 4 Days 22.5Redfalse-Key-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

127.87 €

5 48 Days 22.5Redfalse-Key-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

33.05 €

1 3 Days

Stock

22.5Redfalse-Turn-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

33.45 €

1 4 Days 22.5Redfalse-Turn-releasefalse45true-HighOther-IP67/IP69K-Otherfalsetrue4X-

44.71 €

1 4 Days 22.5Redfalse-Turn-releasefalse45true-FlatOther-IP67/IP69K-Otherfalsetrue4X-

36.63 €

1 4 Days 22.5Redfalse-Turn-releasefalse60true-HighOther-IP67/IP69K-Otherfalsetrue4X-

47.69 €

1 44 Days 22.5Redfalse-Turn-releasefalse60true-FlatOther-IP67/IP69K-Otherfalsetrue4X-

32.11 €

50 17 Days 22.5Redfalse-Turn-releasefalse38true-FlatChrome-IP67/IP69K-Plasticfalsetrue4X-

33.05 €

5 4 Days 22Blackfalse1-true--falseFlatBlackIP67-falsePlastictruefalse-4X

36.63 €

5 4 Days 22Blacktrue1-true--falseFlatBlackIP67/IP69K-falsePlastictruefalse-4X

35.86 €

5 9 Days 22.5Blacktrue-Turn-releasefalse38false-FlatBlack-IP67/IP69K-Plasticfalsetrue4X-

32.11 €

5 4 Days 22.5Blackfalse-Turn-releasefalse38false-FlatBlack-IP67/IP69K-Plasticfalsetrue4X-

Loading...

  1. 1

Basic information

Width opening(mm) 0 Height opening(mm) 0 Construction type lens Round

Tech Support