Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-PVT60P
Part Number
|
---|
M22-PVT60P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour button | Suitable for illumination | Number of command positions | Unlocking method | Spring-return | Diameter cap (mm) | Suitable for emergency stop | Labelled | Type of button | Colour front ring | Degree of protection (IP), front side | Degree of protection (IP) | With protective cover | Material front ring | With front ring | Switching function latching | Degree of protection (NEMA) | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.12 € | 1 | 3 Days | 22.5 | Red | false | - | Turn-release | false | 60 | true | - | High | Other | - | IP67/IP69K | - | Other | false | true | 4X | - |
Loading...
Width opening(mm) | 0 | Height opening(mm) | 0 | Construction type lens | Round |
---|
This page is Emergency-stop pushbutton, part number M22-PVT60P.
You can find the detail information about specifications and dimensions on part number M22-PVT60P.
Configure
Basic Attributes
Number of command positions
Labelled
Degree of protection (IP), front side
With protective cover
Degree of protection (NEMA), front side
Hole diameter(mm)
Colour button
Suitable for illumination
Unlocking method
Spring-return
Diameter cap(mm)
Suitable for emergency stop
Type of button
Colour front ring
Degree of protection (IP)
Material front ring
With front ring
Switching function latching
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-PV60P |
M22-PVL |
M22-PVL45P |
M22-PVT60P-MPI |
M22S-PV |
M22S-PVL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (mm) | Colour button | Suitable for illumination | Number of command positions | Unlocking method | Spring-return | Diameter cap (mm) | Suitable for emergency stop | Labelled | Type of button | Colour front ring | Degree of protection (IP), front side | Degree of protection (IP) | With protective cover | Material front ring | With front ring | Switching function latching | Degree of protection (NEMA) | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.12 € | 1 | 3 Days | 22.5 | Red | false | - | Pull-release | false | 60 | true | - | High | Black | - | Other | - | Plastic | false | true | 4X | - | ||
35.12 € | 5 | 3 Days | 22.5 | Red | true | - | Pull-release | false | 38 | true | - | Flat | Chrome | - | IP66 | - | Plastic | false | true | 4X | - | ||
35.60 € | 1 | 13 Days | 22.5 | Red | true | - | Pull-release | false | 45 | true | - | High | Black | - | Other | - | Plastic | false | true | 4X | - | ||
45.81 € | 1 | 27 Days | 22.5 | Red | false | - | Turn-release | false | 60 | true | - | Flat | Other | - | IP67/IP69K | - | Other | false | true | 4X | - | ||
31.75 € | 5 | 3 Days | 22 | Black | false | 1 | - | true | - | - | false | Flat | Black | IP67 | - | false | Plastic | true | false | - | 4X | ||
35.12 € | 5 | 3 Days | 22 | Black | true | 1 | - | true | - | - | false | Flat | Black | IP67/IP69K | - | false | Plastic | true | false | - | 4X |