Emergency-stop / off pushbutton, D=60mm, switch position indication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-PV60P-MPI

Part Number
M22-PV60P-MPI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.69 €

1 42 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22.5 Colour button Red Suitable for illumination false
Unlocking method Pull-release Spring-return false Diameter cap(mm) 60
Suitable for emergency stop true Type of button High Colour front ring Black
Width opening(mm) 0 Height opening(mm) 0 Degree of protection (IP) Other
Material front ring Plastic With front ring false Construction type lens Round
Switching function latching true Degree of protection (NEMA) 4X

This page is Emergency-stop / off pushbutton, D=60mm, switch position indication, part number M22-PV60P-MPI.
You can find the detail information about specifications and dimensions on part number M22-PV60P-MPI.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360