Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-I1/2-M1-ASI
Number of command positions | 3 | Colour housing cover | Grey | Suitable for emergency stop | true |
---|---|---|---|---|---|
Material housing | Plastic | Number of indicator lights | 0 | Rated control supply voltage Us at AC 50HZ(V) | 0|0 |
Rated control supply voltage Us at AC 60HZ(V) | 0|0 | Rated control supply voltage Us at DC(V) | 0|0 | Degree of protection (IP) | IP65 |
Number of push buttons | 2 | Number of selector switches | 0 | Number of key switches | 0 |
Number of mushroom-shaped push-buttons | 1 | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 0 | Degree of protection (NEMA) | Other |
This page is Pushbutton combination, inside the enclosure, OFF, on +indicator light, emergency switching off, asi, part number M22-I1/2-M1-ASI.
You can find the detail information about specifications and dimensions on part number M22-I1/2-M1-ASI.