Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-PVS/KC11/IY
Part Number
|
---|
M22-PVS/KC11/IY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Hole diameter (mm) | Number of command positions | Colour housing cover | Unlocking method | Diameter cap (mm) | Suitable for emergency stop | Material housing | Number of indicator lights | With lighting | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Number of push buttons | Number of selector switches | Number of key switches | Number of mushroom-shaped push-buttons | Connection type auxiliary circuit | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.01 € | 1 | 3 Days | - | - | 1 | Yellow | - | - | true | Plastic | 0 | - | 115|500 | 115|500 | 24|220 | 1 | 0 | 0 | 0 | - | 1 | 0 | 4X |
Loading...
Degree of protection (IP) | IP67/IP69K | Number of contacts as normally closed contact | 1 |
---|
This page is Emergency switching off key-operated button, part number M22-PVS/KC11/IY.
You can find the detail information about specifications and dimensions on part number M22-PVS/KC11/IY.
Configure
Basic Attributes
Mounting method
Hole diameter(mm)
Unlocking method
Diameter cap(mm)
With lighting
Connection type auxiliary circuit
Number of command positions
Colour housing cover
Suitable for emergency stop
Material housing
Number of indicator lights
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Number of push buttons
Number of selector switches
Number of key switches
Number of mushroom-shaped push-buttons
Number of contacts as normally open contact
Number of contacts as change-over contact
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-PVS/K01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Hole diameter (mm) | Number of command positions | Colour housing cover | Unlocking method | Diameter cap (mm) | Suitable for emergency stop | Material housing | Number of indicator lights | With lighting | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Number of push buttons | Number of selector switches | Number of key switches | Number of mushroom-shaped push-buttons | Connection type auxiliary circuit | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.71 € | 5 | 3 Days | Built-in | 22 | - | - | Key-release | 38 | - | - | - | false | - | - | - | - | - | - | - | Screw connection | 0 | - | - |