Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-I2-M1
Part Number
|
---|
M22-I2-M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour button | Suitable for illumination | Number of command positions | Colour housing cover | Spring-return | Suitable for emergency stop | Type of button | Material housing | Number of indicator lights | Colour front ring | Type of electric connection | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Width opening (mm) | Height opening (mm) | Number of push buttons | Number of selector switches | Number of key switches | Material front ring | With front ring | Construction type lens | Supply voltage lamp (V) | Number of mushroom-shaped push-buttons | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.39 € | 1 | 3 Days | - | - | - | 2 | Grey | - | false | - | Plastic | 0 | - | - | 115|500 | 115|500 | 24|220 | - | - | 2 | 0 | 0 | - | - | - | - | 0 | - | 2 | 2 |
Loading...
Degree of protection (IP) | IP67/IP69K | Number of contacts as change-over contact | 0 | Degree of protection (NEMA) | 4X |
---|
This page is Pushbutton actuator, part number M22-I2-M1.
You can find the detail information about specifications and dimensions on part number M22-I2-M1.
Configure
Basic Attributes
Hole diameter(mm)
Colour button
Suitable for illumination
Spring-return
Type of button
Colour front ring
Type of electric connection
Width opening(mm)
Height opening(mm)
Material front ring
With front ring
Construction type lens
Supply voltage lamp(V)
Switching function latching
Number of command positions
Colour housing cover
Suitable for emergency stop
Material housing
Number of indicator lights
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Number of push buttons
Number of selector switches
Number of key switches
Number of mushroom-shaped push-buttons
Number of contacts as normally closed contact
Number of contacts as normally open contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-D-G-X1/K10 |
M22-D-G-X1/KC11/I |
M22-D-R-X0/K01 |
M22-D-R-X0/KC11/I |
M22-I3-M1 |
M22-I3-M2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (mm) | Colour button | Suitable for illumination | Number of command positions | Colour housing cover | Spring-return | Suitable for emergency stop | Type of button | Material housing | Number of indicator lights | Colour front ring | Type of electric connection | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Width opening (mm) | Height opening (mm) | Number of push buttons | Number of selector switches | Number of key switches | Material front ring | With front ring | Construction type lens | Supply voltage lamp (V) | Number of mushroom-shaped push-buttons | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.37 € | 5 | 3 Days | 22 | Green | false | 1 | - | true | - | Flat | - | - | Chrome | Screw connection | - | - | - | 0 | 0 | - | - | - | Plastic | true | Round | 0 | - | false | 0 | 1 | ||
36.86 € | 1 | 3 Days | - | - | - | 1 | Grey | - | false | - | Plastic | 0 | - | - | 115|500 | 115|500 | 24|220 | - | - | 1 | 0 | 0 | - | - | - | - | 0 | - | 1 | 1 | ||
17.37 € | 5 | 3 Days | 22 | Red | false | 1 | - | true | - | Flat | - | - | Chrome | Screw connection | - | - | - | 0 | 0 | - | - | - | Plastic | true | Round | 0 | - | false | 1 | 0 | ||
36.86 € | 1 | 3 Days | - | - | - | 1 | Grey | - | false | - | Plastic | 0 | - | - | 115|500 | 115|500 | 24|220 | - | - | 1 | 0 | 0 | - | - | - | - | 0 | - | 1 | 1 | ||
83.56 € | 1 | 3 Days | - | - | - | 3 | Grey | - | false | - | Plastic | 0 | - | - | 115|500 | 115|500 | 24|220 | - | - | 3 | 0 | 0 | - | - | - | - | 0 | - | 2 | 2 | ||
89.90 € | 1 | 3 Days | - | - | - | 3 | Grey | - | false | - | Plastic | 1 | - | - | 85|264 | 85|264 | 0|0 | - | - | 2 | 0 | 0 | - | - | - | - | 0 | - | 2 | 2 |