Conductor connection terminal 16-70mm² (AKU70/10)

Conductor connection terminal 16-70mm² AKU70/10

Product Details:

Manufacturer part number: AKU70/10

Brand: EATON

Price: 3.23

Delivery time: 3 Days


Technical Data:

Busbar thickness: 10|10 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AKU70/10

Part Number
AKU70/10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Busbar thickness
(mm)

3.23 €

25 3 Days 10|10

Loading...

  1. 1

Basic information

Suitable for Flat rail Max. conductor cross section(mm²) 70 Width clamp(mm) 20.5
Busbar width(mm) 0|0 Suitable for strip conductor connection true Suitable for round conductor connection true
Suitable for sector conductor connection true Max. rated operation current Ie(A) 400

This page is Conductor connection terminal 16-70mm², part number AKU70/10.
You can find the detail information about specifications and dimensions on part number AKU70/10.

Variation of this product

Part Number
AKU70/5
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Busbar thickness
(mm)

4.91 €

25 3 Days 5|5

Tech Support