Manufacturer part number: SRSD1NO
Brand: EATON
Price: Please contact the support for quotation
Delivery time: Quote
Built-in depth: 65.5 mm
Width in number of modular spacings: 1
Degree of protection (IP) light sensor: IP54
Adjustment range brightness value: 2|100 lx
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRSD1NO
Mounting method | DIN rail | Rated voltage(V) | 230 | Rated frequency(Hz) | 50|60 |
---|---|---|---|---|---|
Rated voltage light sensor(V) | 0 | Max. switching current (cos phi = 0.6)(A) | 0 | Max. incandescent lamp load(W) | 2300 |
Max. conductor length light sensor(m) | 100 | Max. load fluorescent lamp(VA) | 2300 | Max. load fluorescent lamp (Duo circuit)(VA) | 2300 |
Max. load fluorescent lamp (parallel compensated)(VA) | 400 | With programmable overnight shutoff | false | Push button input | false |
Degree of protection (IP) | IP20 | Rated switch current(A) | 16 | Protection class light sensor | II |
Mounting method light sensor | Wall surface mounted |
This page is Distribution board-light intensity switch, part number SRSD1NO.
You can find the detail information about specifications and dimensions on part number SRSD1NO.
Configure
Basic Attributes
Built-in depth(mm)
Width in number of modular spacings
Degree of protection (IP) light sensor
Adjustment range brightness value(lx)
Optional Attributes
Part Number |
---|
SRSD1COW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Built-in depth (mm) | Width in number of modular spacings | Degree of protection (IP) light sensor | Adjustment range brightness value (lx) |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 69.2 | 2 | IP55 | 2|2000 |