Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRCD1CO
Mounting method | DIN rail | Built-in depth(mm) | 69.2 | Rated voltage(V) | 230 |
---|---|---|---|---|---|
Rated frequency(Hz) | 60|60 | Width in number of modular spacings | 3 | Rated voltage light sensor(V) | 0 |
Max. switching current (cos phi = 0.6)(A) | 10 | Max. incandescent lamp load(W) | 2600 | Max. conductor length light sensor(m) | 100 |
Max. load fluorescent lamp(VA) | 2300 | Max. load fluorescent lamp (Duo circuit)(VA) | 2300 | Max. load fluorescent lamp (parallel compensated)(VA) | 800 |
With programmable overnight shutoff | false | Degree of protection (IP) light sensor | IP55 | Push button input | true |
Degree of protection (IP) | IP20 | Rated switch current(A) | 16 | Adjustment range brightness value(lx) | 2|2000 |
Protection class light sensor | II | Mounting method light sensor | Wall surface mounted |
This page is Light intensity switch, part number SRCD1CO.
You can find the detail information about specifications and dimensions on part number SRCD1CO.
Configure
Basic Attributes
Optional Attributes