Cable duct (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KL25/35K
KL60/60
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Length
(mm)
Type of fastening Useful cross section
(mm²)
1 Quote 2535650Self-adhesive and floor perforation60
1 Quote 60601500Bottom perforation320

Loading...

  1. 1

Basic information

Colour Stone grey Halogen free false Flexible false
Type of side wall Slotted Diameter(mm) 0 Self-extinguishing true
Current leak stable true Distance of slots(mm) 0 Slit width(mm) 0
With cover true

Tech Support