Manufacturer part number: CMMZ-00/32
Brand: EATON
Price: 67.20 €
Delivery time: 4 Days
Max. output current: 1000 mA
Secondary voltage: 5 V
Other bus systems: None
With LED indication: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CMMZ-00/32
Mounting method | Other | Number of integrated choke coils | 0 | Number of lines to feed | 1 |
---|---|---|---|---|---|
Bus system KNX | false | Bus system radio frequent | false | Bus system Powernet | false |
Bus voltage stockable | false | Width in number of modular spacings | 0 | Bus system LON | false |
Bus system KNX radio | false |
This page is Plug-in power supply unit, part number CMMZ-00/32.
You can find the detail information about specifications and dimensions on part number CMMZ-00/32.
Part Number |
---|
CMMZ-00/12 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. output current (mA) | Secondary voltage (V) | Other bus systems | With LED indication |
---|---|---|---|---|---|---|---|---|---|
63.31 € | 1 | 14 Days | 250 | 24 | Other | false |