Manufacturer part number: DA1-32060FB-B20C
Brand: EATON
Price: 3,819.84 €
Delivery time: 45 Days
Application in domestic- and commercial area permitted: true
Width: 173 mm
Height: 485 mm
Depth: 241 mm
Mains voltage: 200|240 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DA1-32060FB-B20C
Part Number
|
---|
DA1-32060FB-B20C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application in domestic- and commercial area permitted | Width (mm) | Height (mm) | Depth (mm) | Mains voltage (V) | Max. output voltage (V) | Nominal output current I2N (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,819.84 € | 1 | 45 Days | true | 173 | 485 | 241 | 200|240 | 250 | 61 |
Loading...
Max. output at quadratic load at rated output voltage(kW) | - | Supporting protocol for AS-Interface Safety at Work | false | With control unit | true |
---|---|---|---|---|---|
Number of digital inputs | 5 | Number of digital outputs | 2 | Number of analogue inputs | 2 |
Number of analogue outputs | 2 | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 1 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 | With optical interface | false | Supporting protocol for TCP/IP | true |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | true | Supporting protocol for CAN | true |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | true |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | true | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | Degree of protection (IP) | IP20 | With PC connection | true |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Mains frequency | 50/60 Hz |
4-quadrant operation possible | false | Number of interfaces PROFINET | 0 | Type of converter | U converter |
Number of phases output | 3 | Number of phases input | 3 | Integrated breaking resistance | true |
Application in industrial area permitted | true | Max. output frequency(Hz) | 500 | Max. output at linear load at rated output voltage(kW) | - |
Relative symmetric net voltage tolerance(%) | 10 | Relative symmetric net frequency tolerance(%) | 10 | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | true | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | true | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supporting protocol for BACnet | false | Degree of protection (NEMA) | Other |
This page is Frequency inverter, part number DA1-32060FB-B20C.
You can find the detail information about specifications and dimensions on part number DA1-32060FB-B20C.
Configure
Part Number |
---|
DA1-32030FB-B20C |
DA1-32046FB-B20C |
DA1-32072FB-B20C |
DA1-34030FB-B20C |
DA1-34039FB-B20C |
DA1-34046FB-B20C |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application in domestic- and commercial area permitted | Width (mm) | Height (mm) | Depth (mm) | Mains voltage (V) | Max. output voltage (V) | Nominal output current I2N (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,912.60 € | 1 | 45 Days | true | 173 | 418 | 241 | 200|240 | 250 | 30 | |||
3,180.37 € | 1 | 45 Days | true | 173 | 418 | 241 | 200|240 | 250 | 46 | |||
4,232.46 € | 1 | 45 Days | true | 234 | 418 | 261 | 200|240 | 250 | 72 | |||
2,589.85 € | 1 | 43 Days | true | 173 | 418 | 241 | 380|480 | 500 | 30 | |||
2,912.60 € | 1 | 5 Days | true | 234 | 418 | 261 | 380|480 | 500 | 39 | |||
3,180.37 € | 1 | 5 Days | true | 234 | 418 | 261 | 380|480 | 500 | 46 |