Manufacturer part number: EASY-E4-DC-4PE1
Brand: EATON
Price: 151.82 €
Delivery time: 3 Days
Width: 35.5 mm
Switching current: 0.5 A
Number of digital inputs: 0
Number of digital outputs: 0
Number of analogue inputs: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EASY-E4-DC-4PE1
Part Number
|
---|
EASY-E4-DC-4PE1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Switching current (A) | Number of digital inputs | Number of digital outputs | Number of analogue inputs | Voltage type of supply voltage | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.82 € | 1 | 3 Days | 35.5 | 0.5 | 0 | 0 | 4 | DC | 0|0 | 0|0 | 20.4|28.8 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Height(mm) | 90 | Depth(mm) | 58 |
---|---|---|---|---|---|
Expandable | true | With timer | false | With display | false |
Suitable for safety functions | false | Number of analogue outputs | 0 | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 | With optical interface | false |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | Redundancy | false |
With relay output | true | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | true | Rack-assembly possible | false | Wall mounting/direct mounting | true |
Expansion device | true | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
Basic device | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is I / O expansion, For use with easyE4 with temperature measuring Pt100, Pt1000 oder Ni1000, 24 V DC, 24 V DC, Inputs expansion (number) analog: 4, screw terminal, part number EASY-E4-DC-4PE1.
You can find the detail information about specifications and dimensions on part number EASY-E4-DC-4PE1.
Configure
Basic Attributes
Type
Width(mm)
Switching current(A)
Number of digital inputs
Number of digital outputs
Number of analogue inputs
Voltage type of supply voltage
Supply voltage AC 50 Hz(V)
Supply voltage AC 60 Hz(V)
Supply voltage DC(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EASY-E4-AC-16RE1 |
EASY-E4-AC-8RE1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Switching current (A) | Number of digital inputs | Number of digital outputs | Number of analogue inputs | Voltage type of supply voltage | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.83 € | 1 | 3 Days | 71.5 | 5 | 8 | 8 | 0 | AC/DC | 85|264 | 85|264 | 85|264 | |||
97.22 € | 1 | 3 Days | 35.5 | 5 | 4 | 4 | 0 | AC/DC | 85|264 | 85|264 | 85|264 |