Manufacturer part number: EASY-E4-DC-12TC1
Brand: EATON
Price: 195.77 €
Delivery time: 3 Days
Switching current: 0.5 A
With display: true
Voltage type of supply voltage: DC
With relay output: false
Supply voltage AC 50 Hz: 0|0 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EASY-E4-DC-12TC1
Part Number
|
---|
EASY-E4-DC-12TC1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching current (A) | With display | Voltage type of supply voltage | With relay output | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
195.77 € | 1 | 3 Days | 0.5 | true | DC | false | 0|0 | 0|0 | 20.4|28.8 |
Loading...
Width(mm) | 71.5 | Supporting protocol for AS-Interface Safety at Work | false | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 58 | Expandable | true | With timer | true |
Suitable for safety functions | false | Number of digital inputs | 8 | Number of digital outputs | 4 |
Number of analogue inputs | 4 | Number of analogue outputs | 0 | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 1 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 1 | With optical interface | false |
Supporting protocol for TCP/IP | true | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | true | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | Redundancy | false |
Rail mounting possible | true | Explosion safety category for gas | None | Explosion safety category for dust | None |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | true |
Rack-assembly possible | false | Wall mounting/direct mounting | true | Expansion device | false |
Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false | Basic device | true |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None |
This page is Control relay, part number EASY-E4-DC-12TC1.
You can find the detail information about specifications and dimensions on part number EASY-E4-DC-12TC1.
Part Number |
---|
EASY-E4-DC-12TCX1 |
EASY-E4-UC-12RC1 |
EASY-E4-UC-12RCX1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching current (A) | With display | Voltage type of supply voltage | With relay output | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
165.16 € | 1 | 3 Days | 0.5 | false | DC | false | 0|0 | 0|0 | 20.4|28.8 | |||
206.45 € | 1 | 3 Days | 8 | true | AC/DC | true | 20.4|28.8 | 20.4|28.8 | 10.2|28.8 | |||
177.13 € | 1 | 3 Days | 8 | false | AC/DC | true | 20.4|28.8 | 20.4|28.8 | 10.2|28.8 |