I / O expansion (DXG-EXT-3RO)

I / O expansion DXG-EXT-3RO

Product Details:

Manufacturer part number: DXG-EXT-3RO

Brand: EATON

Price: 97.41

Delivery time: 3 Days


Technical Data:

Width: - mm

Supporting protocol for AS-Interface Safety at Work: -

Height: - mm

Depth: - mm

Expandable: -


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DXG-EXT-3RO

Part Number
DXG-EXT-3RO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Supporting protocol for AS-Interface Safety at Work Height
(mm)
Depth
(mm)
Expandable Switching current
(A)
Type of accessory With timer With display Suitable for safety functions Number of digital inputs Number of digital outputs Number of analogue inputs Number of analogue outputs Voltage type of supply voltage Supporting protocol for LON Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-232 Number of HW-interfaces RS-422 Number of HW-interfaces RS-485 Number of HW-interfaces serial TTY Number of HW-interfaces USB Number of HW-interfaces parallel Number of HW-interfaces other With optical interface Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Redundancy With relay output Rail mounting possible Explosion safety category for gas Explosion safety category for dust Appendant operation agent (Ex ia) Appendant operation agent (Ex ib) Degree of protection (IP) Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Category according to EN 954-1 Number of interfaces PROFINET Number of HW-interfaces Wireless Front build in possible Rack-assembly possible Wall mounting/direct mounting Expansion device Radio standard Bluetooth Radio standard WLAN 802.11 Basic device IO link master Performance level acc. EN ISO 13849-1 Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Supply voltage AC 50 Hz
(V)
Supply voltage AC 60 Hz
(V)
Supply voltage DC
(V)
Radio standard GPRS Radio standard GSM Radio standard UMTS SIL according to IEC 61508

97.41 €

1 3 Days ------Other-----------------------------------------------------------------

Loading...

  1. 1

This page is I / O expansion, part number DXG-EXT-3RO.
You can find the detail information about specifications and dimensions on part number DXG-EXT-3RO.

Variation of this product

Part Number
DXG-EXT-1AI2AO
DXG-EXT-3DI3DO1T
DXG-EXT-6DI
DXG-EXT-THER1
EASY-E4-DC-16TE1
EASY-E4-DC-6AE1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Supporting protocol for AS-Interface Safety at Work Height
(mm)
Depth
(mm)
Expandable Switching current
(A)
Type of accessory With timer With display Suitable for safety functions Number of digital inputs Number of digital outputs Number of analogue inputs Number of analogue outputs Voltage type of supply voltage Supporting protocol for LON Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-232 Number of HW-interfaces RS-422 Number of HW-interfaces RS-485 Number of HW-interfaces serial TTY Number of HW-interfaces USB Number of HW-interfaces parallel Number of HW-interfaces other With optical interface Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Redundancy With relay output Rail mounting possible Explosion safety category for gas Explosion safety category for dust Appendant operation agent (Ex ia) Appendant operation agent (Ex ib) Degree of protection (IP) Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Category according to EN 954-1 Number of interfaces PROFINET Number of HW-interfaces Wireless Front build in possible Rack-assembly possible Wall mounting/direct mounting Expansion device Radio standard Bluetooth Radio standard WLAN 802.11 Basic device IO link master Performance level acc. EN ISO 13849-1 Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Supply voltage AC 50 Hz
(V)
Supply voltage AC 60 Hz
(V)
Supply voltage DC
(V)
Radio standard GPRS Radio standard GSM Radio standard UMTS SIL according to IEC 61508

174.11 €

1 3 Days ------Other-----------------------------------------------------------------

135.89 €

1 3 Days ------Other-----------------------------------------------------------------

100.50 €

1 98 Days ------Other-----------------------------------------------------------------

150.05 €

1 3 Days ------Other-----------------------------------------------------------------

163.83 €

1 3 Days 71.5false9058true0.5-falsefalsefalse8800DCfalse00000002falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetrueNoneNonefalsefalseIP20falsefalse-00truefalsetruetruefalsefalsefalsefalseNonefalsefalsefalsefalsefalsefalsefalse0|00|020.4|28.8falsefalsefalseNone

165.16 €

1 3 Days 35.5false9058true0.5-falsefalsefalse0042DCfalse00000002falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetrueNoneNonefalsefalseIP20falsefalse-00truefalsetruetruefalsefalsefalsefalseNonefalsefalsefalsefalsefalsefalsefalse0|00|020.4|28.8falsefalsefalseNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360