Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | With PC connection | Mains voltage (V) | Number of phases input | Max. output voltage (V) | Nominal output current I2N (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|
180.83 € | 1 | 3 Days | 45 | true | 200|240 | 1 | 250 | 1.4 | |||
169.86 € | 1 | 45 Days | 45 | true | 200|240 | 1 | 250 | 1.4 | |||
186.84 € | 1 | 3 Days | 45 | true | 200|240 | 1 | 250 | 2.3 | |||
175.86 € | 1 | 45 Days | 45 | true | 200|240 | 1 | 250 | 2.3 | |||
215.84 € | 1 | 3 Days | 45 | true | 200|240 | 1 | 250 | 2.7 | |||
203.83 € | 1 | 45 Days | 45 | true | 200|240 | 1 | 250 | 2.7 | |||
224.81 € | 1 | 3 Days | 45 | true | 200|240 | 1 | 250 | 4.3 | |||
213.83 € | 1 | 45 Days | 45 | true | 200|240 | 1 | 250 | 4.3 | |||
249.81 € | 1 | 3 Days | 45 | true | 200|240 | 1 | 250 | 7 | |||
236.80 € | 1 | 45 Days | 45 | true | 200|240 | 1 | 250 | 7 | |||
338.71 € | 1 | 3 Days | 90 | true | 200|240 | 1 | 250 | 9.6 | |||
323.73 € | 1 | 44 Days | 90 | true | 200|240 | 1 | 250 | 9.6 | |||
598.49 € | 1 | 3 Days | 90 | true | 380|480 | 3 | 500 | 11.3 | |||
584.51 € | 1 | 45 Days | 90 | true | 380|480 | 3 | 500 | 11.3 | |||
791.34 € | 1 | 3 Days | 90 | true | 380|480 | 3 | 500 | 7.5 | |||
776.35 € | 1 | 55 Days | 90 | true | 380|480 | 3 | 500 | 7.5 | |||
282.78 € | 1 | 3 Days | 45 | true | 380|480 | 3 | 500 | 1.3 | |||
270.77 € | 1 | 27 Days | 45 | true | 380|480 | 3 | 500 | 1.3 | |||
311.74 € | 1 | 3 Days | 45 | true | 380|480 | 3 | 500 | 2.1 | |||
299.73 € | 1 | 31 Days | 45 | true | 380|480 | 3 | 500 | 2.1 | |||
359.70 € | 1 | 3 Days | 45 | true | 380|480 | 3 | 500 | 3.6 | |||
344.71 € | 1 | 23 Days | 45 | true | 380|480 | 3 | 500 | 3.6 | |||
410.68 € | 1 | 3 Days | 90 | true | 380|480 | 3 | 500 | 5 | |||
390.66 € | 1 | 45 Days | 90 | true | 380|480 | 3 | 500 | 5 | |||
435.64 € | 1 | 3 Days | 90 | true | 380|480 | 3 | 500 | 6.6 | |||
417.63 € | 1 | 45 Days | 90 | true | 380|480 | 3 | 500 | 6.6 | |||
451.63 € | 1 | 3 Days | 90 | true | 380|480 | 3 | 500 | 8.5 | |||
427.64 € | 1 | 44 Days | 90 | true | 380|480 | 3 | 500 | 8.5 | |||
192.84 € | 1 | 45 Days | 45 | false | 200|240 | 1 | 250 | 1.4 | |||
183.84 € | 1 | 45 Days | 45 | false | 200|240 | 1 | 250 | 1.4 | |||
199.82 € | 1 | 3 Days | 45 | false | 200|240 | 1 | 250 | 2.3 | |||
188.84 € | 1 | 45 Days | 45 | false | 200|240 | 1 | 250 | 2.3 | |||
230.79 € | 1 | 3 Days | 45 | false | 200|240 | 1 | 250 | 2.7 | |||
216.84 € | 1 | 45 Days | 45 | false | 200|240 | 1 | 250 | 2.7 | |||
240.80 € | 1 | 3 Days | 45 | false | 200|240 | 1 | 250 | 4.3 | |||
226.81 € | 1 | 45 Days | 45 | false | 200|240 | 1 | 250 | 4.3 | |||
262.76 € | 1 | 3 Days | 45 | false | 200|240 | 1 | 250 | 7 | |||
249.81 € | 1 | 38 Days | 45 | false | 200|240 | 1 | 250 | 7 | |||
351.69 € | 1 | 44 Days | 90 | false | 200|240 | 1 | 250 | 9.6 | |||
338.71 € | 1 | 45 Days | 90 | false | 200|240 | 1 | 250 | 9.6 | |||
611.51 € | 1 | 3 Days | 90 | false | 380|480 | 3 | 500 | 11.3 | |||
598.49 € | 1 | 45 Days | 90 | false | 380|480 | 3 | 500 | 11.3 | |||
807.35 € | 1 | 3 Days | 90 | false | 380|480 | 3 | 500 | 16 | |||
791.34 € | 1 | 45 Days | 90 | false | 380|480 | 3 | 500 | 16 | |||
295.76 € | 1 | 3 Days | 45 | false | 380|480 | 3 | 500 | 1.3 | |||
287.78 € | 1 | 29 Days | 45 | false | 380|480 | 3 | 500 | 1.3 | |||
324.73 € | 1 | 3 Days | 45 | false | 380|480 | 3 | 500 | 2.1 | |||
313.74 € | 1 | 45 Days | 45 | false | 380|480 | 3 | 500 | 2.1 | |||
370.71 € | 1 | 3 Days | 45 | false | 380|480 | 3 | 500 | 3.6 | |||
359.70 € | 1 | 45 Days | 45 | false | 380|480 | 3 | 500 | 3.6 | |||
424.64 € | 1 | 3 Days | 90 | false | 380|480 | 3 | 500 | 5 | |||
402.68 € | 1 | 45 Days | 90 | false | 380|480 | 3 | 500 | 5 | |||
448.63 € | 1 | 3 Days | 90 | false | 380|480 | 3 | 500 | 6.6 | |||
435.64 € | 1 | 45 Days | 90 | false | 380|480 | 3 | 500 | 6.6 | |||
465.61 € | 1 | 3 Days | 90 | false | 380|480 | 3 | 500 | 8.5 | |||
441.65 € | 1 | 45 Days | 90 | false | 380|480 | 3 | 500 | 8.5 |
Loading...
Max. output at quadratic load at rated output voltage(kW) | 0.5 | Supporting protocol for AS-Interface Safety at Work | false | Application in domestic- and commercial area permitted | true |
---|---|---|---|---|---|
Height(mm) | 230 | Depth(mm) | 168 | With control unit | false |
Number of digital inputs | 4 | Number of digital outputs | 0 | Number of analogue inputs | 1 |
Number of analogue outputs | 0 | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 1 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 | With optical interface | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | true |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Mains frequency | 50/60 Hz | 4-quadrant operation possible | false |
Number of interfaces PROFINET | 0 | Type of converter | U converter | Number of phases output | 3 |
Integrated breaking resistance | false | Application in industrial area permitted | true | Max. output frequency(Hz) | 300 |
Max. output at linear load at rated output voltage(kW) | 0.5 | Relative symmetric net voltage tolerance(%) | 10 | Relative symmetric net frequency tolerance(%) | 10 |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | true | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supporting protocol for BACnet | false | Degree of protection (NEMA) | Other |
Configure
Basic Attributes
Width(mm)
With PC connection
Mains voltage(V)
Number of phases input
Max. output voltage(V)
Nominal output current I2N(A)
Type
Filter by standard shipping days
Optional Attributes