Contactor monitoring device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CMD(24VDC)
CMD(220-240VAC)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating

230.60 €

1 4 Days 0|00|024|24DC

230.60 €

1 83 Days 220|240220|2400|0AC

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 1 Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally closed contact, delayed switching 0 Number of auxiliary contacts as normally open contact, leading 0 Mounting method DIN rail
Interface false Rated operation current Ie, 400 V(A) 0 Manual operation possible false
With LED indication true Connection type auxiliary circuit Screw connection

Tech Support