Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. output at quadratic load at rated output voltage (kW) | Application in domestic- and commercial area permitted | Width (mm) | Height (mm) | Depth (mm) | With control unit | Number of digital inputs | Number of digital outputs | Number of analogue outputs | Supporting protocol for LON | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces other | Supporting protocol for TCP/IP | Supporting protocol for PROFIBUS | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Degree of protection (IP) | Mains voltage (V) | 4-quadrant operation possible | Number of phases output | Number of phases input | Integrated breaking resistance | Max. output frequency (Hz) | Max. output at linear load at rated output voltage (kW) | Supporting protocol for EtherNet/IP | Supporting protocol for PROFINET IO | Max. output voltage (V) | Nominal output current I2N (A) | Supporting protocol for BACnet | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,689.93 € | 1 | 98 Days | 22 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 44 | false | true | 240 | 88 | true | 1 | |||
4,218.51 € | 1 | 98 Days | 22 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 44 | false | true | 240 | 88 | true | 12 | |||
5,876.11 € | 1 | 98 Days | 30 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 44 | false | true | 240 | 114 | true | 1 | |||
6,863.29 € | 1 | 98 Days | 30 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 44 | false | true | 240 | 114 | true | 12 | |||
5,702.25 € | 1 | 98 Days | 30 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 44 | false | true | 240 | 114 | true | 1 | |||
6,663.47 € | 1 | 98 Days | 30 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 44 | false | true | 240 | 114 | true | 12 | |||
5,958.06 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 60 | false | true | 240 | 143 | true | 1 | |||
7,206.03 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 60 | false | true | 240 | 143 | true | 12 | |||
5,785.17 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 60 | false | true | 240 | 143 | true | 1 | |||
6,996.20 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 60 | false | true | 240 | 143 | true | 12 | |||
6,700.41 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 90 | false | true | 240 | 170 | true | 1 | |||
7,669.64 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 90 | false | true | 240 | 170 | true | 12 | |||
6,503.59 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 90 | false | true | 240 | 170 | true | 1 | |||
7,445.83 € | 1 | 98 Days | 45 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | false | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 90 | false | true | 240 | 170 | true | 12 | |||
8,242.17 € | 1 | 98 Days | 55 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 90 | false | true | 240 | 211 | true | 1 | |||
9,528.09 € | 1 | 98 Days | 55 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 90 | false | true | 240 | 211 | true | 12 | |||
8,002.37 € | 1 | 98 Days | 55 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 90 | false | true | 240 | 211 | true | 1 | |||
9,250.32 € | 1 | 98 Days | 55 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 90 | false | true | 240 | 211 | true | 12 | |||
12,392.71 € | 1 | 98 Days | 75 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 55 | false | true | 240 | 261 | true | 1 | |||
14,094.28 € | 1 | 98 Days | 75 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 55 | false | true | 240 | 261 | true | 12 | |||
12,030.01 € | 1 | 98 Days | 75 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 55 | false | true | 240 | 261 | true | 1 | |||
13,684.64 € | 1 | 98 Days | 75 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 55 | false | true | 240 | 261 | true | 12 | |||
12,887.32 € | 1 | 98 Days | 90 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 75 | false | true | 240 | 312 | true | 1 | |||
14,657.83 € | 1 | 98 Days | 90 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 75 | false | true | 240 | 312 | true | 12 | |||
12,510.61 € | 1 | 98 Days | 90 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | false | 400 | 75 | false | true | 240 | 312 | true | 1 | |||
14,231.20 € | 1 | 98 Days | 90 | true | 1035 | 486 | 371 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | false | 400 | 75 | false | true | 240 | 312 | true | 12 | |||
879.27 € | 1 | 98 Days | 1.1 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 1.5 | false | true | 240 | 4.8 | true | 1 | |||
994.16 € | 1 | 98 Days | 1.1 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 1.5 | false | true | 240 | 4.8 | true | 12 | |||
905.23 € | 1 | 98 Days | 1.5 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 2.2 | false | true | 240 | 6.6 | true | 1 | |||
1,026.13 € | 1 | 98 Days | 1.5 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 2.2 | false | true | 240 | 6.6 | true | 12 | |||
934.20 € | 1 | 5 Days | 1.5 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 3 | false | true | 240 | 7.8 | true | 1 | |||
1,061.10 € | 1 | 98 Days | 1.5 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 3 | false | true | 240 | 7.8 | true | 12 | |||
965.20 € | 1 | 98 Days | 2.2 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 208|240 | true | 3 | 3 | true | 400 | 3 | false | true | 240 | 11 | true | 1 | |||
1,094.07 € | 1 | 98 Days | 2.2 | true | 152 | 327 | 200 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 208|240 | true | 3 | 3 | true | 400 | 3 | false | true | 240 | 11 | true | 12 | |||
1,210.00 € | 1 | 3 Days | 7.5 | true | 169 | 419 | 244 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 11 | false | true | 480 | 16 | true | 1 | |||
1,362.87 € | 1 | 3 Days | 7.5 | true | 169 | 419 | 244 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 11 | false | true | 480 | 16 | true | 12 | |||
1,413.82 € | 1 | 3 Days | 11 | true | 169 | 419 | 244 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 15 | false | true | 480 | 23 | true | 1 | |||
1,600.69 € | 1 | 3 Days | 11 | true | 169 | 419 | 244 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 15 | false | true | 480 | 23 | true | 12 | |||
1,996.36 € | 1 | 3 Days | 15 | true | 169 | 419 | 244 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 22 | false | true | 480 | 31 | true | 1 | |||
2,287.09 € | 1 | 3 Days | 15 | true | 169 | 419 | 244 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 22 | false | true | 480 | 31 | true | 12 | |||
2,257.12 € | 1 | 3 Days | 18.5 | true | 200 | 558 | 252 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 30 | false | true | 480 | 38 | true | 1 | |||
2,563.86 € | 1 | 3 Days | 18.5 | true | 200 | 558 | 252 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 30 | false | true | 480 | 38 | true | 12 | |||
2,825.65 € | 1 | 3 Days | 22 | true | 200 | 558 | 252 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 37 | false | true | 480 | 46 | true | 1 | |||
3,231.32 € | 1 | 3 Days | 22 | true | 200 | 558 | 252 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 37 | false | true | 480 | 46 | true | 12 | |||
3,408.15 € | 1 | 3 Days | 30 | true | 200 | 558 | 252 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 44 | false | true | 480 | 61 | true | 1 | |||
3,928.73 € | 1 | 3 Days | 30 | true | 200 | 558 | 252 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 44 | false | true | 480 | 61 | true | 12 | |||
3,487.10 € | 1 | 3 Days | 37 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 60 | false | true | 480 | 72 | true | 1 | |||
3,956.69 € | 1 | 3 Days | 37 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 60 | false | true | 480 | 72 | true | 12 | |||
3,387.20 € | 1 | 3 Days | 37 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | false | 400 | 60 | false | true | 480 | 72 | true | 1 | |||
3,842.80 € | 1 | 3 Days | 37 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | false | 400 | 60 | false | true | 480 | 72 | true | 12 | |||
3,632.00 € | 1 | 3 Days | 45 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 74 | false | true | 480 | 87 | true | 1 | |||
4,154.54 € | 1 | 3 Days | 45 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 74 | false | true | 480 | 87 | true | 12 | |||
3,528.05 € | 1 | 3 Days | 45 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | false | 400 | 74 | false | true | 480 | 87 | true | 1 | |||
4,010.68 € | 1 | 5 Days | 45 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | false | 400 | 74 | false | true | 480 | 87 | true | 12 | |||
5,482.44 € | 1 | 3 Days | 55 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 90 | false | true | 480 | 105 | true | 1 | |||
6,332.74 € | 1 | 3 Days | 55 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 90 | false | true | 480 | 105 | true | 12 | |||
5,319.59 € | 1 | 3 Days | 55 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | false | 400 | 90 | false | true | 480 | 105 | true | 1 | |||
6,251.82 € | 1 | 5 Days | 55 | true | 243 | 630 | 290 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | false | 400 | 90 | false | true | 480 | 105 | true | 12 | |||
5,780.23 € | 1 | 3 Days | 75 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP21 | 380|480 | true | 3 | 3 | true | 400 | 110 | false | true | 480 | 140 | true | 1 | |||
6,562.56 € | 1 | 3 Days | 75 | true | 290 | 888 | 344 | true | 8 | 1 | 2 | false | 1 | 1 | true | true | true | false | true | IP54 | 380|480 | true | 3 | 3 | true | 400 | 110 | false | true | 480 | 140 | true | 12 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Number of analogue inputs | 2 | Number of HW-interfaces RS-232 | 0 |
---|---|---|---|---|---|
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 1 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 | With optical interface | false |
Supporting protocol for ASI | false | Supporting protocol for CAN | true | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
With PC connection | true | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Mains frequency | 50/60 Hz | Number of interfaces PROFINET | 0 | Type of converter | U converter |
Application in industrial area permitted | true | Relative symmetric net voltage tolerance(%) | 10 | Relative symmetric net frequency tolerance(%) | 10 |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Configure
Basic Attributes
Max. output at quadratic load at rated output voltage(kW)
Application in domestic- and commercial area permitted
Width(mm)
Height(mm)
Depth(mm)
With control unit
Number of digital inputs
Number of digital outputs
Number of analogue outputs
Supporting protocol for LON
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces other
Supporting protocol for TCP/IP
Supporting protocol for PROFIBUS
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for DeviceNet
Degree of protection (IP)
Mains voltage(V)
4-quadrant operation possible
Number of phases output
Number of phases input
Integrated breaking resistance
Max. output frequency(Hz)
Max. output at linear load at rated output voltage(kW)
Supporting protocol for EtherNet/IP
Supporting protocol for PROFINET IO
Max. output voltage(V)
Nominal output current I2N(A)
Supporting protocol for BACnet
Degree of protection (NEMA)
Type
Filter by standard shipping days
Optional Attributes