Safety device (DILMS65-22(RDC24))

Safety device DILMS65-22(RDC24)

Product Details:

Manufacturer part number: DILMS65-22(RDC24)

Brand: EATON

Price: 531.31

Delivery time: 3 Days


Technical Data:

Number of auxiliary contacts as normally closed contact: 2

Rated operation power at AC-3, 400 V: 30 kW

Rated operation current Ie at AC-3, 400 V: 65 A

Rated operation current Ie at AC-1, 400 V: 98 A

Rated control supply voltage Us at AC 50HZ: 0|0 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILMS65-22(RDC24)

Part Number
DILMS65-22(RDC24)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Rated operation current Ie at AC-1, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Rated operation current Ie at AC-4, 400 V
(A)
Rated operation power at AC-4, 400 V
(kW)
Rated operation power NEMA
(kW)

531.31 €

1 3 Days 23065980|00|024|24DC251237

Loading...

  1. 1

Basic information

Number of auxiliary contacts as normally open contact 2 Modular version false Number of main contacts as normally open contact 3
Type of electrical connection of main circuit Screw connection Number of normally closed contacts as main contact 0

This page is Safety device, part number DILMS65-22(RDC24).
You can find the detail information about specifications and dimensions on part number DILMS65-22(RDC24).

Variation of this product

Part Number
DILMS150-22(RDC24)
DILMS17-23(RDC24)
DILMS17-R23(RDC24)
DILMS7-23(24VDC)
DILMS7-R23(24VDC)
DILMS80-22(RDC24)
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Rated operation current Ie at AC-1, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Rated operation current Ie at AC-4, 400 V
(A)
Rated operation power at AC-4, 400 V
(kW)
Rated operation power NEMA
(kW)

846.56 €

1 26 Days 2751501900|00|024|24DC653393

175.89 €

1 3 Days 37.517400|00|024|24DC104.57.4

193.14 €

1 16 Days 37.517400|00|024|24DC104.57.4

77.22 €

1 3 Days 337220|00|024|24DC52.22.2

94.31 €

1 17 Days 337220|00|024|24DC52.22.2

569.37 €

1 28 Days 237801100|00|024|24DC402044.7

Tech Support