Contactor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DILL20(230V50HZ,​240V60HZ)
DILM7-01(110V50/60HZ)
DILM7-01(110V50HZ,​120V60HZ)
DILM7-01(220V50HZ,​240V60HZ)
DILM7-01(230V50/60HZ)
DILM7-01(230V50HZ,​240V60HZ)
DILM7-01(400V50HZ,​440V60HZ)
DILM7-10(24V50/60HZ)
DILM7-10(42V50HZ,​48V60HZ)
DILM7-10(110V50/60HZ)
DILM7-10(110V50HZ,​120V60HZ)
DILM7-10(110VDC)
DILM7-10(220V50/60HZ)
DILM7-10(220V50HZ,​240V60HZ)
DILM7-10(220VDC)
DILM7-10(230V50/60HZ)
DILM7-10(230V50HZ,​240V60HZ)
DILM7-10(400V50HZ,​440V60HZ)
DILM7-21(230V50HZ,​240V60HZ)
DILM7-22(24VDC)
DILM7-32(24VDC)
DILM7-32(230V50HZ,​240V60HZ)
DILM9-01(24V50/60HZ)
DILM9-01(110V50/60HZ)
DILM9-01(110V50HZ,​120V60HZ)
DILM9-01(110VDC)
DILM9-01(220V50/60HZ)
DILM9-01(220V50HZ,​240V60HZ)
DILM9-01(220VDC)
DILM9-01(230V50/60HZ)
DILM9-01(400V50HZ,​440V60HZ)
DILM9-10(24V50/60HZ)
DILM9-10(42V50/60HZ)
DILM9-10(42V50HZ,​48V60HZ)
DILM9-10(48V50HZ)
DILM9-10(48VDC)
DILM9-10(60VDC)
DILM9-10(110V50/60HZ)
DILM9-10(110VDC)
DILM9-10(208V60HZ)
DILM9-10(220V50/60HZ)
DILM9-10(220V50HZ,​240V60HZ)
DILM9-10(220VDC)
DILM9-10(230V50/60HZ)
DILM9-10(230V50HZ,​240V60HZ)-GVP
DILM9-10(380V50HZ,​440V60HZ)
DILM9-10(415V50HZ,​480V60HZ)
DILM9-21(230V50HZ,​240V60HZ)
DILM9-22(24VDC)
DILM9-22(230V50HZ,​240V60HZ)
DILM9-32(24VDC)
DILM9-32(230V50HZ,​240V60HZ)
DILM12-01(24V50/60HZ)
DILM12-01(42V50/60HZ)
DILM12-01(110V50/60HZ)
DILM12-01(110V50HZ,​120V60HZ)
DILM12-01(220V50HZ,​240V60HZ)
DILM12-01(230V50/60HZ)
DILM12-01(240V50HZ)
DILM12-01(400V50HZ,​440V60HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Number of main contacts as normally open contact Rated operation current Ie at AC-3, 400 V
(A)
Rated operation current Ie at AC-1, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Type of electrical connection of main circuit Voltage type for actuating Rated operation current Ie at AC-4, 400 V
(A)
Rated operation power at AC-4, 400 V
(kW)
Rated operation power NEMA
(kW)

125.43 €

1 4 Days 0003020230|230240|2400|0Screw connectionAC000

41.12 €

1 4 Days 0133722110|110110|1100|0Screw connectionAC52.22.2

41.12 €

1 7 Days 0133722110|110120|1200|0Screw connectionAC52.22.2

41.12 €

1 16 Days 0133722220|220240|2400|0Screw connectionAC52.22.2

41.12 €

1 4 Days 0133722230|230230|2300|0Screw connectionAC52.22.2

41.12 €

1 4 Days 0133722230|230240|2400|0Screw connectionAC52.22.2

41.12 €

1 4 Days 0133722400|400440|4400|0Screw connectionAC52.22.2

41.12 €

1 4 Days 103372224|2424|240|0Screw connectionAC52.22.2

41.12 €

1 23 Days 103372242|4248|480|0Screw connectionAC52.22.2

41.12 €

1 4 Days 1033722110|110110|1100|0Screw connectionAC52.22.2

41.12 €

1 4 Days 1033722110|110120|1200|0Screw connectionAC52.22.2

48.67 €

1 25 Days 10337220|00|0110|110Screw connectionDC52.22.2

41.12 €

1 12 Days 1033722220|220220|2200|0Screw connectionAC52.22.2

41.12 €

1 11 Days 1033722220|220240|2400|0Screw connectionAC52.22.2

48.67 €

1 25 Days 10337220|00|0220|220Screw connectionDC52.22.2

41.12 €

1 4 Days 1033722230|230230|2300|0Screw connectionAC52.22.2

41.12 €

1 4 Days 1033722230|230240|2400|0Screw connectionAC52.22.2

41.12 €

1 4 Days 1033722400|400440|4400|0Screw connectionAC52.22.2

57.98 €

1 21 Days 2133722230|230240|2400|0Screw connectionAC52.22.2

72.44 €

1 26 Days 22337220|00|024|24Screw connectionDC52.22.2
-

72.83 €

1 4 Days 32337220|00|024|24Screw connectionDC52.22.2

65.10 €

1 4 Days 3233722230|230240|2400|0Screw connectionAC52.22.2

44.58 €

1 9 Days 014392224|2424|240|0Screw connectionAC62.53.7

44.58 €

1 9 Days 0143922110|110110|1100|0Screw connectionAC62.53.7

44.58 €

1 4 Days 0143922110|110120|1200|0Screw connectionAC62.53.7
-

52.52 €

1 5 Days 01439220|00|0110|110Screw connectionDC62.53.7

44.58 €

1 31 Days 0143922220|220220|2200|0Screw connectionAC62.53.7

44.58 €

1 5 Days 0143922220|220240|2400|0Screw connectionAC62.53.7

52.52 €

1 19 Days 01439220|00|0220|220Screw connectionDC62.53.7

44.58 €

1 4 Days 0143922230|230230|2300|0Screw connectionAC62.53.7

44.58 €

1 4 Days 0143922400|400440|4400|0Screw connectionAC62.53.7

44.58 €

1 4 Days 104392224|2424|240|0Screw connectionAC62.53.7

44.58 €

1 7 Days 104392242|4242|420|0Screw connectionAC62.53.7

44.58 €

1 4 Days 104392242|4248|480|0Screw connectionAC62.53.7

44.58 €

1 5 Days 104392248|480|00|0Screw connectionAC62.53.7

52.52 €

1 4 Days 10439220|00|048|48Screw connectionDC62.53.7

52.52 €

1 19 Days 10439220|00|060|60Screw connectionDC62.53.7

44.58 €

1 6 Days 1043922110|110110|1100|0Screw connectionAC62.53.7

52.52 €

1 5 Days 10439220|00|0110|110Screw connectionDC62.53.7

44.58 €

1 21 Days 10439220|0208|2080|0Screw connectionAC62.53.7

44.58 €

1 6 Days 1043922220|220220|2200|0Screw connectionAC62.53.7

44.58 €

1 4 Days 1043922220|220240|2400|0Screw connectionAC62.53.7

52.52 €

1 21 Days 10439220|00|0220|220Screw connectionDC62.53.7

44.58 €

1 4 Days 1043922230|230230|2300|0Screw connectionAC62.53.7
-

44.50 €

84 4 Days 1043922230|230240|2400|0Screw connectionAC62.53.7

44.58 €

1 6 Days 1043922380|380440|4400|0Screw connectionAC62.53.7

44.58 €

1 14 Days 1043922415|415480|4800|0Screw connectionAC62.53.7

61.52 €

1 4 Days 2143922230|230240|2400|0Screw connectionAC62.53.7

76.40 €

1 4 Days 22439220|00|024|24Screw connectionDC62.53.7
-

68.36 €

1 5 Days 2243922230|230240|2400|0Screw connectionAC62.53.7

76.59 €

1 5 Days 32439220|00|024|24Screw connectionDC62.53.7
-

68.56 €

1 4 Days 3243922230|230240|2400|0Screw connectionAC62.53.7

55.06 €

1 4 Days 015.53122224|2424|240|0Screw connectionAC737.4

55.06 €

1 21 Days 015.53122242|4242|420|0Screw connectionAC737.4

55.06 €

1 4 Days 015.531222110|110110|1100|0Screw connectionAC737.4

55.06 €

1 4 Days 015.531222110|110120|1200|0Screw connectionAC737.4

55.06 €

1 17 Days 015.531222220|220240|2400|0Screw connectionAC737.4

55.06 €

1 4 Days 015.531222230|230230|2300|0Screw connectionAC737.4

55.06 €

1 15 Days 015.531222240|2400|00|0Screw connectionAC737.4

55.06 €

1 4 Days 015.531222400|400440|4400|0Screw connectionAC737.4

Loading...

Basic information

Modular version false Number of normally closed contacts as main contact 0

Tech Support