DC contactor (DILDC300/22(RDS250))

DC contactor DILDC300/22(RDS250)

Product Details:

Manufacturer part number: DILDC300/22(RDS250)

Brand: EATON

Price: 3,394.29

Delivery time: 3 Days

  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILDC300/22(RDS250)

Part Number
DILDC300/22(RDS250)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,394.29 €

1 3 Days

Loading...

  1. 1

Basic information

Number of auxiliary contacts as normally open contact 2 Number of auxiliary contacts as normally closed contact 2 Modular version false
Number of main contacts as normally open contact 2 Rated control supply voltage Us at AC 50HZ(V) 110|250 Rated control supply voltage Us at AC 60HZ(V) 110|250
Rated control supply voltage Us at DC(V) 110|350 Type of electrical connection of main circuit Connection rail Rated operation power at DC-3 / DC-5 at 440 V(kW) 0
Rated operation current Ie at DC-3 / DC-5 at 440 V(A) 0 Voltage type for actuating AC/DC Number of normally closed contacts as main contact 0

This page is DC contactor, part number DILDC300/22(RDS250).
You can find the detail information about specifications and dimensions on part number DILDC300/22(RDS250).

Variation of this product

Part Number
DILDC600/22(RDS250)
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

6,866.97 €

1 27 Days

Tech Support