Manufacturer part number: Z-SCH230/40-22
Brand: EATON
Price: 188.71 €
Delivery time: 3 Days
Number of modular spacings: 3
Max. incandescent lamp load: 5520 W
Max. load fluorescent lamp: 2610 VA
Max. load fluorescent lamp (Duo circuit): 5336 VA
Max. load fluorescent lamp (parallel compensated): 2088 VA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-SCH230/40-22
Part Number
|
---|
Z-SCH230/40-22 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of modular spacings | Max. incandescent lamp load (W) | Max. load fluorescent lamp (VA) | Max. load fluorescent lamp (Duo circuit) (VA) | Max. load fluorescent lamp (parallel compensated) (VA) | Rated operation current (A) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Rated excitation voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.71 € | 1 | 3 Days | 3 | 5520 | 2610 | 5336 | 2088 | 40 | 2 | 2 | 230|230 |
Loading...
Built-in depth(mm) | 60 | Rated operating voltage(V) | 440|440 | Utility category | 1 |
---|---|---|---|---|---|
Slider for hand switch | false | Voltage type (excitation voltage) | AC | Voltage type (operating voltage) | AC |
Degree of protection (IP) | IP40 | Additional equipment possible | true |
This page is Installation contactor, part number Z-SCH230/40-22.
You can find the detail information about specifications and dimensions on part number Z-SCH230/40-22.
Configure
Basic Attributes
Type
Number of modular spacings
Max. incandescent lamp load(W)
Max. load fluorescent lamp(VA)
Max. load fluorescent lamp (Duo circuit)(VA)
Max. load fluorescent lamp (parallel compensated)(VA)
Rated operation current(A)
Number of contacts as normally closed contact
Number of contacts as normally open contact
Rated excitation voltage(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
Z-SCH230/25-31 |
Z-SCH230/25-40 |
Z-SCH230/40-20 |
Z-SCH230/40-31 |
Z-SCH230/40-40 |
Z-SCH230/63-04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of modular spacings | Max. incandescent lamp load (W) | Max. load fluorescent lamp (VA) | Max. load fluorescent lamp (Duo circuit) (VA) | Max. load fluorescent lamp (parallel compensated) (VA) | Rated operation current (A) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Rated excitation voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.77 € | 1 | 3 Days | 2 | 3000 | 1160 | 2552 | 1044 | 25 | 1 | 3 | 230|230 | |||
86.56 € | 1 | 3 Days | 2 | 3000 | 1160 | 2552 | 1044 | 25 | 0 | 4 | 230|230 | |||
173.76 € | 1 | 3 Days | 3 | 5520 | 2610 | 5336 | 2088 | 40 | 0 | 2 | 230|230 | |||
187.70 € | 1 | 3 Days | 3 | 5520 | 2610 | 5336 | 2088 | 40 | 1 | 3 | 230|230 | |||
177.73 € | 1 | 3 Days | 3 | 5520 | 2610 | 5336 | 2088 | 40 | 0 | 4 | 230|230 | |||
178.45 € | 1 | 3 Days | 3 | 7740 | 4060 | 8120 | 2668 | 63 | 4 | 0 | 230|230 |