Top-hat rail mounting unit (EP21RK1)

Top-hat rail mounting unit EP21RK1

Product Details:

Manufacturer part number: EP21RK1

Brand: EATON

Price: 23.65

Delivery time: 3 Days


Technical Data:

Width: 250 mm

Height: 150 mm

Number of DIN rails: 1

Number of modular spacings per DIN-rail: 12


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP21RK1

Part Number
EP21RK1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of DIN rails Number of modular spacings per DIN-rail

23.65 €

1 3 Days 250150112

Loading...

  1. 1

Basic information

Depth(mm) 86 Extension possible false With busbar false
Row distance(mm) 150

This page is Top-hat rail mounting unit, part number EP21RK1.
You can find the detail information about specifications and dimensions on part number EP21RK1.

Variation of this product

Part Number
EP22RK2
EP51RK1
EP52RK2
EP53RK2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of DIN rails Number of modular spacings per DIN-rail

29.31 €

1 3 Days 250300212

34.19 €

1 3 Days 500150124

42.66 €

1 3 Days 500300224

54.00 €

1 3 Days 500450324

Tech Support