MCB mounting unit (EP24RG)

MCB mounting unit EP24RG

Product Details:

Manufacturer part number: EP24RG

Brand: EATON

Price: 59.38

Delivery time: 3 Days


Technical Data:

Width: 250 mm

Height: 600 mm

Number of DIN rails: 4

Number of modular spacings per DIN-rail: 12


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP24RG

Part Number
EP24RG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of DIN rails Number of modular spacings per DIN-rail

59.38 €

1 3 Days 250600412

Loading...

  1. 1

Basic information

Depth(mm) 47.5 Extension possible false With busbar false
Row distance(mm) 150

This page is MCB mounting unit, part number EP24RG.
You can find the detail information about specifications and dimensions on part number EP24RG.

Variation of this product

Part Number
EP21RG
EP22RG
EP23RG
EP51RG
EP52RG
EP53RG
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of DIN rails Number of modular spacings per DIN-rail

25.46 €

1 3 Days 250150112

32.95 €

1 3 Days 250300212

43.14 €

1 3 Days 250450312

37.17 €

1 3 Days 500150124

48.34 €

1 3 Days 500300224

63.32 €

1 3 Days 500450324

Tech Support