Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KS3-CI
Colour | Grey | Width(mm) | 250 | Model | Flange |
---|---|---|---|---|---|
Height(mm) | 120 | Depth(mm) | 105 | RAL-number | 7035 |
Material | Plastic |
This page is Cable clamp, part number KS3-CI.
You can find the detail information about specifications and dimensions on part number KS3-CI.