Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEDWB-W
Part Number
|
---|
LEDWB-W |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Colour | Socket | Colour temperature (K) | Beam angle (°) | Voltage type | Power consumption (VA) | Total length (mm) | Energy efficiency class | Lamp shape | Length (mm) | Krypton | Suitable for torches | Suitable for pointer | Halogen | Technology | Xenon | Lamp voltage (V) | Weighted energy consumption in 1,000 hours (kWh) | Lamp power (W) | Suitable for round flashing luminaire | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.70 € | 10 |
Same day
Stock | 12.5 | 30 | White | - | - | 360 | DC | 0.2505 | - | Not applicable | - | 0 | - | - | - | - | - | - | - | 240 | - | - |
Loading...
Luminous flux(lm) | 0 | Diameter(mm) | 0 | Average nominal lifespan(h) | 100000 |
---|
This page is LED, part number LEDWB-W.
You can find the detail information about specifications and dimensions on part number LEDWB-W.
Configure
Stock
Basic Attributes
Socket
Colour temperature(K)
Total length(mm)
Lamp shape
Krypton
Suitable for torches
Suitable for pointer
Halogen
Technology
Xenon
Lamp voltage(V)
Lamp power(W)
Suitable for round flashing luminaire
Type
Nominal current(A)
Nominal voltage(V)
Colour
Beam angle(°)
Voltage type
Power consumption(VA)
Energy efficiency class
Length(mm)
Weighted energy consumption in 1,000 hours(kWh)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22-LED-R |
A22-LED-W |
A22-LED-Y |
LEDWB-B |
LEDWB-G |
LEDWB-Y |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Colour | Socket | Colour temperature (K) | Beam angle (°) | Voltage type | Power consumption (VA) | Total length (mm) | Energy efficiency class | Lamp shape | Length (mm) | Krypton | Suitable for torches | Suitable for pointer | Halogen | Technology | Xenon | Lamp voltage (V) | Weighted energy consumption in 1,000 hours (kWh) | Lamp power (W) | Suitable for round flashing luminaire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10.60 € | 10 | 3 Days | 15 | - | Red | BA9s | 0 | - | - | - | 0 | - | Other | - | false | false | true | false | LED | false | 24|30 | - | - | - | ||
- | 10.60 € | 10 | 3 Days | 15 | - | White | BA9s | 0 | - | - | - | 0 | - | Other | - | false | false | true | false | LED | false | 24|30 | - | - | - | ||
- | 10.60 € | 10 | 3 Days | 15 | - | Yellow | BA9s | 0 | - | - | - | 0 | - | Other | - | false | false | true | false | LED | false | 24|30 | - | - | - | ||
15.70 € | 10 | 3 Days | 12.5 | 30 | Blue | - | - | 360 | DC | 0.2505 | - | Not applicable | - | 0 | - | - | - | - | - | - | - | 240 | - | - | |||
15.70 € | 10 | 3 Days | 12.5 | 30 | Green | - | - | 360 | DC | 0.2505 | - | Not applicable | - | 0 | - | - | - | - | - | - | - | 240 | - | - | |||
15.70 € | 10 | 3 Days | 12.5 | 30 | Yellow | - | - | 360 | DC | 0.2505 | - | Not applicable | - | 0 | - | - | - | - | - | - | - | 240 | - | - |