Light element (M22-CLEDC-B)

Light element M22-CLEDC-B
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: M22-CLEDC-B

Brand: EATON

Price: 12.40

Delivery time: 3 Days


Technical Data:

Colour lamp: Blue

Type of fastening: Floor fastening

Connection type auxiliary circuit: Spring clamp connection

Rated voltage Ue at AC 50 Hz: 12|30 V

Rated voltage Ue at AC 60 Hz: 12|30 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-CLEDC-B

Part Number
M22-CLEDC-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour lamp Type of fastening Connection type auxiliary circuit Rated voltage Ue at AC 50 Hz
(V)
Rated voltage Ue at AC 60 Hz
(V)
Rated voltage Ue at DC
(V)
Voltage type for actuating

12.40 €

20 3 Days BlueFloor fasteningSpring clamp connection12|3012|3012|30AC/DC

Loading...

  1. 1

Basic information

Lamp holder None Transformer integrated false With integrated voltage decreasing resistor false
With integrated diode true Lamp type LED With light source true

This page is Light element, part number M22-CLEDC-B.
You can find the detail information about specifications and dimensions on part number M22-CLEDC-B.

Variation of this product

Part Number
M22-CLED-B
M22-CLED230-B
M22-CLEDC230-B
M22-LED-B
M22-LED230-B
M22-LED230TA-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour lamp Type of fastening Connection type auxiliary circuit Rated voltage Ue at AC 50 Hz
(V)
Rated voltage Ue at AC 60 Hz
(V)
Rated voltage Ue at DC
(V)
Voltage type for actuating

12.40 €

1 3 Days

Stock

BlueFront fasteningSpring clamp connection12|3012|3012|30AC/DC

18.45 €

20 3 Days BlueFront fasteningSpring clamp connection85|26485|2640|0AC

18.45 €

20 3 Days BlueFloor fasteningSpring clamp connection85|26485|2640|0AC

11.24 €

1 3 Days

Stock

BlueFront fasteningScrew connection12|3012|3012|30AC/DC

16.82 €

20 3 Days BlueFront fasteningScrew connection85|26485|2640|0AC

18.27 €

20 21 Days BlueFront fasteningScrew connection85|26485|2640|0AC

Tech Support