Manufacturer part number: ZSD-HKL/5X25/FS
Brand: EATON
Price: 63.07 €
Delivery time: 3 Days
Width: 100 mm
Number of connections 25 mm²: 10
Number of connections 16 mm²: 10
Number of poles: 5
Number of connections total: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-HKL/5X25/FS
Part Number
|
---|
ZSD-HKL/5X25/FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Number of connections 25 mm² | Number of connections 16 mm² | Number of poles | Number of connections total | |
---|---|---|---|---|---|---|---|---|---|
63.07 € | 1 | 3 Days | 100 | 10 | 10 | 5 | 20 |
Loading...
Nominal current(A) | 63 | Mounting method | DIN rail | Height(mm) | 55 |
---|---|---|---|---|---|
Depth(mm) | 43 | Connection type | Screwing | Number of connections < 6 mm² | 0 |
Number of connections 10 mm² | 0 | Number of connections > 25 mm² | 0 | Contact safe | true |
Number of connections < AWG 6 | 0 | Number of connections AWG 6 | 0 | Number of connections AWG 4 | 0 |
Number of connections AWG 2 | 0 | Number of connections AWG 4/0 | 0 | Number of connections 250 kcmil | 0 |
Number of connections > 250 kcmil | 0 |
This page is Main contact link terminal, part number ZSD-HKL/5X25/FS.
You can find the detail information about specifications and dimensions on part number ZSD-HKL/5X25/FS.
Part Number |
---|
ZSD-HKL/3X25/FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Number of connections 25 mm² | Number of connections 16 mm² | Number of poles | Number of connections total |
---|---|---|---|---|---|---|---|---|---|
46.27 € | 1 | 3 Days | 60 | 6 | 6 | 3 | 12 |