Connecting cable EC4P with MFD-CP4-CO and EC4E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EU4A-RJ45-CAB2

Part Number
EU4A-RJ45-CAB2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.09 €

1 5 Days

Loading...

  1. 1

Basic information

Function PLC - PC Number of poles 8 Length(mm) 1.5
Type of electrical connection, box-sided Connection plug board Type of electrical connection, field-sided Other Suitable for input board PLC true
Suitable for output card PLC true Suitable for digital signals true Suitable for analogue signals true

This page is Connecting cable EC4P with MFD-CP4-CO and EC4E, part number EU4A-RJ45-CAB2.
You can find the detail information about specifications and dimensions on part number EU4A-RJ45-CAB2.

Tech Support