Programming cable for XC100 / 200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EU4A-RJ45-USB-CAB1

Part Number
EU4A-RJ45-USB-CAB1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

179.74 €

1 3 Days

Loading...

  1. 1

Basic information

Function PLC - PC Number of poles 8 Length(mm) 1.5
Type of electrical connection, box-sided Connection plug board Type of electrical connection, field-sided Connection plug board Suitable for input board PLC true
Suitable for output card PLC true Suitable for digital signals true Suitable for analogue signals true

This page is Programming cable for XC100 / 200, part number EU4A-RJ45-USB-CAB1.
You can find the detail information about specifications and dimensions on part number EU4A-RJ45-USB-CAB1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360