Busbar adapter (BBA0-32)

Busbar adapter BBA0-32

Product Details:

Manufacturer part number: BBA0-32

Brand: EATON

Price: 45.97

Delivery time: 3 Days


Technical Data:

Mounting rail armament: 2 mounting rails

Width of the adapter: 45 mm

Rail width: 35 mm

Type of electric connection: 3 conductors AWG 10

Rated current In: 32 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBA0-32

Part Number
BBA0-32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting rail armament Width of the adapter
(mm)
Rail width
(mm)
Type of electric connection Rated current In
(A)

45.97 €

4 3 Days 2 mounting rails45353 conductors AWG 1032

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Max. busbar thickness(mm) 10 Min. busbar thickness(mm) 5

This page is Busbar adapter, part number BBA0-32.
You can find the detail information about specifications and dimensions on part number BBA0-32.

Variation of this product

Part Number
BBA0-25/2TS
BBA0-32/2TS-C
BBA0/2TS-L
BBA0R-25
BBA0R-32
BBA2-80/2TS-S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting rail armament Width of the adapter
(mm)
Rail width
(mm)
Type of electric connection Rated current In
(A)

36.09 €

4 3 Days 2 mounting rails45353 conductors AWG 1225

45.42 €

4 3 Days 2 mounting rails4535Other32

27.50 €

4 3 Days 2 mounting rails4535None0

69.08 €

2 3 Days 1 mounting rail90353 conductors AWG 1225

75.87 €

2 3 Days 2 mounting rails90353 conductors AWG 1032

61.85 €

4 3 Days 2 mounting rails7235Other80

Tech Support