Segregation (XVTL-SCH204)

Segregation XVTL-SCH204

Product Details:

Manufacturer part number: XVTL-SCH204

Brand: EATON

Price: 54.98

Delivery time: 3 Days


Technical Data:

Width: 250 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-SCH204

Part Number
XVTL-SCH204
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

54.98 €

1 3 Days 250

Loading...

  1. 1

Basic information

Height(mm) 1850 Surface protection Primed With connector openings true
Material Plastic Arc-proof false

This page is Segregation, part number XVTL-SCH204.
You can find the detail information about specifications and dimensions on part number XVTL-SCH204.

Variation of this product

Part Number
XVTL-SCH206
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

71.61 €

1 3 Days 450

Tech Support