Board (MSFB-4-125A)

Board MSFB-4-125A

Product Details:

Manufacturer part number: MSFB-4-125A

Brand: EATON

Price: 52.33

Delivery time: 3 Days


Technical Data:

Width: 225 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSFB-4-125A

Part Number
MSFB-4-125A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
-

52.33 €

1 3 Days 225

Loading...

  1. 1

Basic information

Height(mm) 160 Depth(mm) 45 Surface protection Bare
Rated current(A) 125 Number of poles 3 Material Copper
Short-circuit breaking capacity (Icw)(kA) 10 Busbar distance(mm) 60 Busbar height(mm) 0
Busbar thickness(mm) 0

This page is Board, part number MSFB-4-125A.
You can find the detail information about specifications and dimensions on part number MSFB-4-125A.

Variation of this product

Part Number
MSFB-8-125A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

82.89 €

1 3 Days 405

Tech Support