Manufacturer part number: Z-V-AK/1P
Brand: EATON
Price: 0.85 €
Delivery time: 3 Days
Width: 5 mm
Depth: 14 mm
Suitable for: Z-profile
Length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-V-AK/1P
Colour | Other | Model | End cap | Material | Plastic |
---|
This page is End cap, part number Z-V-AK/1P.
You can find the detail information about specifications and dimensions on part number Z-V-AK/1P.
Part Number |
---|
BB-EV-EC/2-3P |
BB-EV-EC/4P |
BB-EV-EC/N |
BB-UL-EC/1 |
Z-V-AK/2+3P |
Z-V-AK/4P |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Suitable for | Length (mm) |
---|---|---|---|---|---|---|---|---|---|
0.97 € | 20 | 3 Days | 18 | 8 | Other | 24 | |||
1.10 € | 10 | 10 Days | 23 | 8 | Other | 24 | |||
0.81 € | 10 | 5 Days | 9 | 6 | Other | 24 | |||
0.55 € | 10 | 3 Days | 5 | 10 | Other | 14 | |||
1.97 € | 10 | 3 Days | 9.5 | 16 | Z-profile | 18 | |||
2.54 € | 10 | 3 Days | 9.5 | 23 | Z-profile | 16.5 |