Manufacturer part number: ES4P-221-DMXD1
Brand: EATON
Price: 1,119.62 €
Delivery time: 3 Days
With display: true
Number of digital outputs: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ES4P-221-DMXD1
Supporting protocol for AS-Interface Safety at Work | false | Width(mm) | 107.5 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 72 | Expandable | true | Switching current(A) | 8 |
With timer | true | Suitable for safety functions | true | Number of digital inputs | 14 |
Number of analogue inputs | 0 | Number of analogue outputs | 4 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 3 |
With optical interface | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
Redundancy | true | With relay output | true | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | 4 | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | true | Expansion device | false | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | Basic device | true | IO link master | false |
Performance level acc. EN ISO 13849-1 | Level e | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 20.4|28.8 | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | 3 |
This page is Safety relay, part number ES4P-221-DMXD1.
You can find the detail information about specifications and dimensions on part number ES4P-221-DMXD1.
Part Number |
---|
ES4P-221-DMXX1 |
ES4P-221-DRXD1 |
ES4P-221-DRXX1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With display | Number of digital outputs |
---|---|---|---|---|---|---|---|
1,061.21 € | 1 | 3 Days | false | 5 | |||
1,148.22 € | 1 | 5 Days | true | 4 | |||
1,093.53 € | 1 | 5 Days | false | 4 |