Power terminal (Z-EK/95-1)

Power terminal Z-EK/95-1

Product Details:

Manufacturer part number: Z-EK/95-1

Brand: EATON

Price: 6.26

Delivery time: 32 Days


Technical Data:

Max. conductor cross section: 95 mm²

Suitable for round conductor connection: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-EK/95-1

Part Number
Z-EK/95-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Suitable for round conductor connection

6.26 €

3 32 Days 95false

Loading...

  1. 1

Basic information

Suitable for Other Width clamp(mm) 0 Busbar width(mm) 0|0
Busbar thickness(mm) 0|0 Suitable for strip conductor connection false Suitable for sector conductor connection false
Max. rated operation current Ie(A) 0

This page is Power terminal, part number Z-EK/95-1.
You can find the detail information about specifications and dimensions on part number Z-EK/95-1.

Variation of this product

Part Number
Z-EK/25
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Suitable for round conductor connection

3.19 €

10 3 Days 0true

Tech Support