Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K16X16/35
Suitable for | Flat rail | Max. conductor cross section(mm²) | 0 | Width clamp(mm) | 25 |
---|---|---|---|---|---|
Busbar width(mm) | 16|16 | Busbar thickness(mm) | 5|35 | Suitable for strip conductor connection | true |
Suitable for round conductor connection | true | Suitable for sector conductor connection | false | Max. rated operation current Ie(A) | 100 |
This page is Terminal, part number K16X16/35.
You can find the detail information about specifications and dimensions on part number K16X16/35.