Illuminated pushbutton actuators (M22-DLH-A)

Illuminated pushbutton actuators M22-DLH-A

Product Details:

Manufacturer part number: M22-DLH-A

Brand: EATON

Price: 13.27

Delivery time: 19 Days


Technical Data:

Hole diameter: 22 mm

Colour button: Other

Spring-return: true

Labelled: false

Type of button: High


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-DLH-A

Part Number
M22-DLH-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Colour button Spring-return Labelled Type of button Colour front ring Degree of protection (IP), front side Material front ring Switching function latching Degree of protection (NEMA), front side

13.27 €

5 19 Days 22OthertruefalseHighOtherIP67/IP69KPlasticfalse4X

Loading...

  1. 1

Basic information

Suitable for illumination true Number of command positions 1 Width opening(mm) 0
Height opening(mm) 0 With protective cover false With front ring true
Construction type lens Round

This page is Illuminated pushbutton actuators, part number M22-DLH-A.
You can find the detail information about specifications and dimensions on part number M22-DLH-A.

Variation of this product

Part Number
M22-DL-R-K10LED-BVP
M22-DL-W-K10LED-BVP
M22-DL-X-GVP
M22-DLH-W-X0
M22-DRL-A
M22-DRL-W-X0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Colour button Spring-return Labelled Type of button Colour front ring Degree of protection (IP), front side Material front ring Switching function latching Degree of protection (NEMA), front side

36.52 €

1 16 Days 22RedtruefalseFlatChromeIP67Plasticfalse4X

36.52 €

1 16 Days 22WhitetruefalseFlatChromeIP67Plasticfalse4X

9.72 €

50 13 Days 22Without button platetruefalseFlatChromeIP67/IP69KPlasticfalse4X

14.63 €

5 19 Days 22WhitetruetrueHighChromeIP67/IP69KPlasticfalse4X

17.12 €

5 26 Days 22OthertruefalseFlatOtherIP67/IP69KPlastictrue4X

17.90 €

5 28 Days 22WhitetruetrueFlatChromeIP67/IP69KPlastictrue4X

Tech Support