Manufacturer part number: M22-DRH-W-X1
Brand: EATON
Price: 16.35 €
Delivery time: 26 Days
Colour front ring: Chrome
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-DRH-W-X1
Hole diameter(mm) | 22 | Colour button | White | Suitable for illumination | false |
---|---|---|---|---|---|
Number of command positions | 1 | Spring-return | true | Labelled | true |
Type of button | High | Degree of protection (IP), front side | IP67/IP69K | Width opening(mm) | 0 |
Height opening(mm) | 0 | With protective cover | false | Material front ring | Plastic |
With front ring | true | Construction type lens | Round | Switching function latching | true |
Degree of protection (NEMA), front side | 4X |
This page is Pushbutton, raised, white I, maintained, part number M22-DRH-W-X1.
You can find the detail information about specifications and dimensions on part number M22-DRH-W-X1.
Part Number |
---|
M22S-DRH-W-X1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour front ring |
---|---|---|---|---|---|
16.35 € | 5 | 28 Days | Black |