Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22S-D4-S
Hole diameter(mm) | 22 | Colour button | Black | Suitable for illumination | false |
---|---|---|---|---|---|
Number of command positions | 4 | Spring-return | true | Labelled | false |
Type of button | Flat | Colour front ring | Black | Degree of protection (IP), front side | IP66 |
Width opening(mm) | 0 | Height opening(mm) | 0 | With protective cover | false |
Material front ring | Plastic | With front ring | true | Construction type lens | Round |
Switching function latching | false | Degree of protection (NEMA), front side | 4X |
This page is 4-way pushbutton, black, momentary, part number M22S-D4-S.
You can find the detail information about specifications and dimensions on part number M22S-D4-S.