Illuminated push-buttons, flat front, flush, maintained, green, blank

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M30I-FDRL-G

Part Number
M30I-FDRL-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.40 €

1 10 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 30 Colour button Green Suitable for illumination true
Number of command positions 1 Spring-return false Labelled false
Type of button Flat Colour front ring Other Degree of protection (IP), front side IP67
Width opening(mm) 0 Height opening(mm) 0 With protective cover false
Material front ring Metal With front ring true Construction type lens Round
Switching function latching true Degree of protection (NEMA), front side Other

This page is Illuminated push-buttons, flat front, flush, maintained, green, blank, part number M30I-FDRL-G.
You can find the detail information about specifications and dimensions on part number M30I-FDRL-G.

Tech Support