Pushbuttons, Flat Front, flush, momentary, gray, labeled (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M30C-FD-GR-X66

Part Number
M30C-FD-GR-X66
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.81 €

1 19 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 30 Colour button Grey Suitable for illumination false
Number of command positions 1 Spring-return true Labelled true
Type of button Flat Colour front ring Chrome Degree of protection (IP), front side IP67/IP69K
Width opening(mm) 0 Height opening(mm) 0 With protective cover false
Material front ring Metal With front ring true Construction type lens Round
Switching function latching false Degree of protection (NEMA), front side Other

This page is Pushbuttons, Flat Front, flush, momentary, gray, labeled, part number M30C-FD-GR-X66.
You can find the detail information about specifications and dimensions on part number M30C-FD-GR-X66.

Tech Support