Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Hole diameter(mm) | 22 | Colour button | Without button plate | Suitable for illumination | false |
---|---|---|---|---|---|
Number of command positions | 1 | Spring-return | true | Labelled | false |
Type of button | Flat | Degree of protection (IP), front side | IP67/IP69K | Width opening(mm) | 0 |
Height opening(mm) | 0 | With protective cover | false | Material front ring | Plastic |
With front ring | true | Construction type lens | Round | Switching function latching | true |
Degree of protection (NEMA), front side | 4X |